Product S15CM-PW-UQ
Converter
Analogue Voltage to PWM Converter
Voltage to PWM
Order number: 3810466- Direct connection to an analog sensor due to compact design
- Operating voltage: 18…30 VDC
- Input: voltage, 0…10 V
- Output: PWM, 0…100 %
- Protection class: IP67
- Status LEDs for signal strength and signal loss
- Operating voltage: 12…30 VDC
- Input: analog, 0…10 V
- Output: PWM (Pulse Width Modulation)
- Converts the current signal into a 0…100 % PWM signal

General data
EAN | 662488085926 |
Customs tariff number | 85176200000 |
Country of origin | TW |
Weight | 24 g |
Technical Data
Construction size | 57.8 mm |
Housing diameter | Ø 15 mm |
Housing material | Plastic, PVC, Black |
Ambient temperature | 40…+70 °C |
Protection class | IP67 |