Product S15S-TH-MQ
Temperature and Humidity Sensor
With Serial Interface
RS485/Modbus RTU
Order number: 3812242- Temperature and humidity measurement rate: 3 s
- Relative humidity measurement range: 0…100 %
- Resolution: 0.1 %, average accuracy: 3 %
- Temperature measuring range: -40…+85 °C
- Resolution: 0.1 °C, average accuracy: 0.7 °C
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- RS485 interface, supports Modbus RTU

General data
EAN | 662488115739 |
Customs tariff number | 90318080000 |
Country of origin | US |
Weight | 38.56 g |
Technical Data
Function | Temperature/humidity sensor |
Communication protocol | RS485, Modbus RTU |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal/plastic, Black |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP68 |