Product ZMX-3DE2500HF-Q7
Photoelectric Sensor
3D — Time of Flight
With Switching Outputs
Order number: 3813105- Aluminum housing
- IP65
- Connection: 1 × M8 male connector, 4-pin; 1 × M8 female connector, 4-pin
- Field of view: 60 × 45° (3104 × 2374 mm at max. range)
- Resolution: 272 × 208 pixels
- Operating voltage: 12…30 VDC
- Output 1: PNP/NPN switching output, Pulse Pro, switchable
- Output 2: PNP/NPN switching output, Pulse Pro, switchable
- Ethernet interface (M8 × 1 female connector, 4-pin)
- Supports Modbus TCP and EtherNet/IP

General data
EAN | 662488110680 |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 239.5 g |
Technical Data
Function | 3D - ToF |
Operating mode | Time-of-Flight |
Design | Rectangular |
Construction size | 27.7 x 50.2 x 80.3 mm, ZMX |
Range | 200…2500 mm |
Light type | IR |
Operating voltage | 12…30 VDC |
Output function | NO/NC, PNP/NPN Frequency |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal/plastic, AL PC |
Ambient temperature | -10…+40 °C |
Protection class | IP65 |
Special features | Filling level detection |