Product BL67-4DO-0.5A-P
BL67 electronic module
4 Digital Outputs, PNP, 0.5 A
Order number: 6827173- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 digital outputs, 24 VDC
- Max. 0.5 A
- PNP switching
General data
EAN | 4047101109009 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 52 g |
Technical Data
Signal type | Digital output |
Connection technology signal | M8, M12, M23 |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |