Product BL67-2AI-I
BL67 electronic module
2 Analog Inputs for Current
Order number: 6827175- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 analog inputs
- 0/4…20 mA
General data
EAN | 4047101109023 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 54 g |
Technical Data
Signal type | Analog input |
Connection technology signal | M12 |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |