Product  PT025R-29-LI3-H1140

Pressure Transmitter, Front-Flush

With Current Output (2-Wire)

Order number: 6831556
    • Compact and robust design
    • Pressure connection with front-flush mounted stainless steel diaphragm
    • Accuracy hardly affected by temperature within entire range
    • Excellent EMC properties
    • Pressure range 0…25 bar rel.
#

General data

EAN 4047101228618
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 130 g

Technical Data

Design Without display
Process connection G 1/2'' front-flush
Pressure type Relative pressure
Pressure range bar 0…25 bar
Pressure range psi 0…362.59 psi
Operating voltage 9…30 VDC
Electrical output Current output (2-wire)
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4435 (AISI 316L)
Material pressure transducer Stainless steel 1.4548 (AISI 630)
Medium temperature -25…+85 °C
Ambient temperature -25…+85 °C
Protection class IP67

Connectivity accessories

6625025
6625013
6625503
6625515
6626184

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top