Product  PK01VR-P14-2UP8X-V1141

Pressure Sensor

IO-Link with 2 PNP Transistor Switching Outputs

Order number: 6833006
    • Compact design
    • For pressure and vacuum monitoring
    • Rotatable sensor body
    • Display rotatable by 360°
    • Excellent EMC properties
    • 2 × PNP outputs, IO-Link
    • Pressure range -1…0 bar rel.
#

General data

EAN 4047101544671
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 51 g

Technical Data

Design With display
Process connection 1/8″ NPT male thread1/4” NPT male thread
Pressure type Relative pressure
Pressure range bar -1…0 bar
Pressure range psi -14.5…0 psi
Operating voltage 10.8…30 VDC
Electrical output 2 × switching output
Electrical connection Connector, M8 × 1
Housing material Plastic, ABS
Material pressure transducer Silicon
Medium temperature 0…+60 °C
Ambient temperature -10…+60 °C
Protection class IP65

Connectivity accessories

6625559
6625553
6625067
6625061

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top