Product PT1VR-1001-U1-DA91
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836000- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…0 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4" female thread, front sealing
- Connector device, DIN EN 175301-803-A

General data
EAN | 4047101393606 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 126 g |
Technical Data
Design | Without display |
Process connection | G 1/4” female thread (front sealing) |
Pressure type | Relative pressure |
Pressure range bar | -1…0 bar |
Pressure range psi | -14.5…0 psi |
Operating voltage | 12…33 VDC |
Electrical output | Voltage output (3-wire) |
Voltage output | 0…10 V |
Electrical connection | Connector, DIN EN 175301-803 Form A |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Ceramic Al₂O₃ |
Medium temperature | -40…+125 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP65 |
Approvals | CE, Metrological certification (RUS), cULus |
Connectivity accessories
![]() |
VAS04-K81E-0.6-RSC5T/TXL
Extension cable, valve connector, A type to M12 male connector, straight, 5-pin; cable length: 0.6 m, jacket material: PUR, black |
6606726 |