Product PT10R-2004-I2-DA91
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836308- Fully welded metal measuring cell
- Pressure range 0…10 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, DIN EN 175301-803-A

General data
EAN | 4047101398076 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 125 g |
Technical Data
Design | Without display |
Process connection | G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
Pressure type | Relative pressure |
Pressure range bar | 0…10 bar |
Pressure range psi | 0…145.04 psi |
Operating voltage | 7…33 VDC |
Electrical output | Current output (2-wire) |
Current output | 4…20 mA |
Electrical connection | Connector, DIN EN 175301-803 Form A |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Stainless steel 1.4016 (AISI 430) |
Medium temperature | -40…+135 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP65 |
Approvals | CE, Metrological certification (RUS), cULus |
Connectivity accessories
![]() |
VAS04-K81E-0.6-RSC5T/TXL
Extension cable, valve connector, A type to M12 male connector, straight, 5-pin; cable length: 0.6 m, jacket material: PUR, black |
6606726 |