Product  PT400R-2004-I2-H1141/X

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836634
    • Fully welded metal measuring cell
    • Pressure range 0…400 bar rel.
    • Pressure peak orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101400847
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 98 g

Technical Data

Design Without display
Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure type Relative pressure
Pressure range bar 0…400 bar
Pressure range psi 0…5801.51 psi
Operating voltage 7…33 VDC
Electrical output Current output (2-wire)
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Stainless steel 1.4435 (AISI 316L)
Medium temperature -40…+135 °C
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

Connectivity accessories

6625503
6625515
6625025
6625013

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top