Product PT600R-2001-U1-H1141/X
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836650- Fully welded metal measuring cell
- Pressure range 0…600 bar rel.
- Pressure peak orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1

General data
EAN | 4047101400984 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 90 g |
Technical Data
Design | Without display |
Process connection | G 1/4” female thread (front sealing) |
Pressure type | Relative pressure |
Pressure range bar | 0…600 bar |
Pressure range psi | 0…8702.26 psi |
Operating voltage | 12…33 VDC |
Electrical output | Voltage output (3-wire) |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Material pressure transducer | Stainless steel 1.4435 (AISI 316L) |
Medium temperature | -40…+135 °C |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Approvals | CE, Metrological certification (RUS), cULus |
Connectivity accessories
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |