Product FCS-G1/2A4P-AP8X/L120
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870026- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- 3‐wire DC, 21…26 VDC
- NO contact, PNP output
- Cable device

General data
EAN | 4047101171587 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 609 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | G 1/2'' |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 19.2…28.8 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+80 °C |