Product FTCI-10D10A4P-2UP8X-H1141
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6870041- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- DC 4-wire
- PNP outputs
- NO/NC programmable

General data
EAN | 4047101171723 |
eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 656 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | Compression fittings for pipes Ø 10 × 1 (EN10305-1) |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | NO/NC programmable, 2 × PNP |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -10…+90 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP65 |
Mounting accessories
![]() |
FTCI-G1/4A4-D10/L050
Adapter for G1/4 thread made of stainless steel A4 (1.4571/AISI 316Ti) |
6870151 |
![]() |
FTCI-MP01AL
Mounting plate for FTCI flow meter for front mounting |
6870040 |