Product FTCI-10D10A4P-2LIX-H1141
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6870049- Flow meter for water and water/glycol mixes up to 30%
- Calorimetric measuring principle
- Display and monitoring of flow rate and temperature
- Prog. via pushbutton, code-protected
- Repeatability < 10% f.s.
- Sealant between measuring tube and process connection FKM 5
- Output flow 4…20 mA, linear
- Output temperature 4…20 mA, linear
- DC 4-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Plug-in device, M12 x 1

General data
EAN | 4047101262124 |
eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 663 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | Compression fittings for pipes Ø 10 × 1 (EN10305-1) |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 x 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -10…+90 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP65 |
Mounting accessories
![]() |
FTCI-MP01AL
Mounting plate for FTCI flow meter for front mounting |
6870040 |