Product FTCI-N3/4D19A4P-2ARX-H1160
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Relay Output 24 VDC NO
Order number: 6870053- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- Hysteresis flow 0.4 … 1.9 l/min
- Hysteresis temp 1…10 °C
- Temperature monitoring -10…95 °C
- Switch-on/switch-off delay 0…50 s
- 2 relay switching outputs
- Switching outputs 24 VDC NO
- Switchpoints freely adjustable

General data
EAN | 4047101291254 |
eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 569 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | 3/4″ NPT |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | NO contact, Relay output |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -10…+95 °C |
Ambient temperature | -20…+60 °C |
Protection class | IP54 |