Product FCS-GL1/2A4P-VRX/24VDC
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870097- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- 5‐wire DC, 19.2…28.8 VDC
- Changeover contact, relay output
- Cable device

General data
EAN | 4047101171976 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 601 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | G 1/2” long version |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 19.2…28.8 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable |
Cable length | 2.0 m |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+80 °C |
Protection class | IP68 |