Product FTCI-G1/2D15A4P-2UP8X-H1141/D228
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6870137- Flow meters for water
- Calorimetric measuring principle
- 2 switchpoints /outputs flow
- 3-digit display [l/min]
- Programming via button
- Protected via access code 0…255
- Switch ON/OFF delay 0…50 s
- DC 4-wire
- PNP outputs
- NO/NC programmable

General data
EAN | 4047101172355 |
eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 552 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | G 1/2'' |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | NO/NC programmable, 2 × PNP |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | 0…+70 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP65 |
Mounting accessories
![]() |
FTCI-MP01AL
Mounting plate for FTCI flow meter for front mounting |
6870040 |