Product FCST-A4P-ARX-H1140
Freely Rotatable FCST Flow Sensor
Monitoring of Flow Speed
Relay Output 24 VDC NO
Order number: 6870252- Thermodynamic operating principle
- Flow monitoring
- Switchpoint freely adjustable
- Adjusted via potentiometer
- LED band for indications
- Relay switching output
- 24 VDC NO
- Switchpoint freely adjustable
- Freely rotatable sensor
- Plugged in with adapter
- Screw-in adapter, M18 x 1.5

General data
EAN | 4047101303056 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 498 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | M18 × 1.5 female thread |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 19.2…28.8 VDC |
Output function | NO contact, Relay output |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+80 °C |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Approvals | UL |