Product FCST-A4P-VRX/230VAC
Freely Rotatable FCST Flow Sensor
Monitoring of Flow Speed
Relay Output 230 VAC NO NC
Order number: 6870254- Thermodynamic operating principle
- Flow monitoring
- Switchpoint freely adjustable
- Adjusted via potentiometer
- LED band for indications
- Relay switching output
- 230 VAC NO/NC
- Switchpoint freely adjustable
- Freely rotatable sensor
- Plugged in with adapter
- Screw-in adapter, M18 x 1.5

General data
EAN | 4047101303070 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 656 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | M18 × 1.5 female thread |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 207…253 VAC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable |
Cable length | 2.0 m |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+80 °C |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Approvals | UL |