Product FCS-M18-AP8X
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870704- Flow sensor for gaseous media
- Calorimetric principle
- Adjustment via potentiometer
- Status display via 2-color LED
- Chrome-plated brass sensor
- 3‐wire DC, 19.2…28.8 VDC
- NO contact, PNP output
- Cable device

General data
EAN | 4047101175080 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90268020000 |
Country of origin | DE |
Weight | 219 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | M18 × 1 |
Medium | gases |
Detection type | Calorimetric |
Operating voltage | 19.2…28.8 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Sensor material | Brass |
Housing material | Metal, CuZn |
Medium temperature | -20…+70 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP67 |
Approvals | UL |