Product FTCI-1/2D10A4P-4UP8X-H1160
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6870815- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- DC 6-wire
- PNP outputs
- NO/NC programmable

General data
EAN | 4047101046526 |
eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 615 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | 1/2″ Swagelok |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | NO/NC programmable, 4 × PNP |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -10…+90 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP65 |