Product FTCI-1/2D10A4P-2LIX-H1141
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6870834- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- Output flow 4…20 mA, linear
- Output temperature 4…20 mA, linear
- DC 4-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Plug-in device, M12 x 1

General data
EAN | 4047101046717 |
eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | 1/2″ Swagelok |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 x 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -10…+90 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP65 |