Product GDP-IS/FW2.3
excom I/O System
PROFIBUS-DP Interface
Order number: 6884275- Intrinsically safe gateway for PROFIBUS-DPV1
- Connection of the excom station to the PROFIBUS
- Baud rate max. 1.5 Mbps
- PROFIBUS interface acc. to PROFIBUS user organization (PNO) with RS485-IS layer
General data
EAN | 4047101350036 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 114 g |
Technical Data
Network protocol | PROFIBUS-DP |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Gateway |
Fieldbus transmission rate | 9.6 kbps …1.5 Mbps |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, KOSHA, EAC Ex, DNV GL, BV, LR, KR, KCC, UKCA, CE |
Data Sheets
German | 377 KB |
English | 375 KB |
French | 377 KB |
Spanish | 377 KB |
Czech | 377 KB |
Dutch | 375 KB |
Romanian | 375 KB |
Russian | 392 KB |
Polish | 377 KB |
Chinese | 420 KB |
Turkish | 377 KB |
Approval
CAD File
Configuration File
Firmware
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories
D9T-RS485IS /6ES7972-0DA60-0XA0
PROFIBUS bus connector for RS485-IS, Fast Connect, only for use with IS devices! |
6890944 |