Product OC11EX/3G.2
excom I/O System
PROFIBUS-DP – Fiber-Optic Coupler for Zone 2
Order number: 6890428- Device for data transmission between electrical and optical fieldbus circuits
- Power supply of max. 31 nodes
- OM1 (62.5/125) for transmitting data over distances up to 2500 m
- OM2 (50/125) for transmitting data over distances up to 1500 m
- Mounting in zone 2 allowed
- Note: Idle level corresponds to active light!

General data
| EAN | 4047101261189 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 316 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Connection technology signal | D-Sub |
| Device type | Coupler |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, DNV GL, BV, LR, KR, KCC, CE |
Data Sheets
| German | 535 KB |
| English | 532 KB |
| French | 534 KB |
| Spanish | 534 KB |
| Czech | 533 KB |
| Dutch | 532 KB |
| Romanian | 531 KB |
| Russian | 553 KB |
| Polish | 533 KB |
| Chinese | 582 KB |
| Turkish | 533 KB |
Approval
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories
|
D9T-RS485 /6ES7972-0BA61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890942 |
|
D9T-RS485PG /6ES7972-0BB61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890943 |

