Product ML-CA40G-9X3-CWW-H1141
LED Machine Light
Mountable cube light
Order number: 6914396- Cube
- Front mounting
- Housing material, die-cast aluminium
- Weight 200 g
- Resistant to coolants and lubricants
- Protection class IP67
- Operating temperature: -40…+50° C
- Safety glass
- Number of LEDs: 3
- Diffuse illumination
- Light color, cool white
- Color temperature approx. 6300 K
- Illuminance at 1 m approx. 108 lx
- Beam angle: 120°
- Service life: > 50,000 operating hours
- LED protection through integrated thermal management
- Operating voltage: 24 VDC
- Current consumption: 150 mA at 24 V
- Power consumption: 4 W
- M12 x 1 connector
- Pin assignment: 3 = 0V, 4 = +24V
- Direct connection to PLC output
General data
EAN | 4047101261493 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 85395200000 |
Country of origin | DE |
Weight | 174 g |
Technical Data
Function | Area light |
Design | Rectangular |
Light type | White |
Operating voltage | 18…30 VDC |
Electrical connection | Connector, M12 × 1 |
Housing material | Powder-coated die-cast aluminium, AL |
Ambient temperature | -40…+50 °C |
Protection class | IP67 |