Product SKN/M18
Mounting Accessories
Closure Cap
Order number: 69663- PTFE-coated closure cap
- Plastic PTFE
- for use in welding systems and grinding machinery; protection against intense sparking

General data
EAN | 4047101248432 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 2 g |
Technical Data
Accessory type | Closure cap |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 6 mm |
Housing diameter | Ø 18 mm |
Housing material | Plastic, PTFE |