Product TW-Q51WH-HT-B128
HF Tag
High Temperature
Order number: 7030661- The high-temperature tags must undergo adequate stress tests within the proposed temperature processes before deployment.
- The following stress test was performed on this tag:Cyclic temperature stress: 20 min. at 20 °C – 20 min. at 220 °C.Number of tested cycles: 1500This successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability.
- The TH-Q51S-HT and TH-Q51T-HT brackets protect the tag from mechanical loads and allow the mounting on metal.
- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
| EAN | 4047101361865 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235200009 |
| Country of origin | MY |
| Weight | 28 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Hard tag |
| Construction size | 51 x 51 mm |
| Mounting | Metal-free |
| Memory size | 128 Byte |
| Freely usable memory | 112 Byte |
| Housing material | Plastic |
| Active area material | Plastic, PPS, black |
| Temperature during read/write access | -25…+85 °C |
| Temperature outside detection range | -55…+185 °C |
| Protection class | IP68 |
Mounting accessories
|
TH-Q51S-HT
Retainer with spring cotter for Q51 tag. The use of the 4.5 mm lock pin ensures protection against twisting of the retainer or the tag For mounting on metal. Suitable for repeated use in high-temperature. Only suitable for a single assembly (engage the tag in the retainer). The use of the retainer results in a clearance of 12 mm between metal to tag. |
7030541 |
|
TH-Q51T-HT
Retainer with M5 threaded bush to screw on Q51 tags. The use of the 4.5 mm lock pin ensures protection against twisting of the retainer or the tag For mounting on metal. Suitable for repeated use in high-temperature. Only suitable for a single assembly (engage the tag in the retainer). The use of the retainer results in a clearance of 12 mm between metal to tag. |
7030540 |

