Product CF-P-3-G1/4-A4
Accessories
Compression Fitting
For Temperature Sensors
Order number: 9910411- Compression fitting for direct mounting of temperature sensors in the TP product series
- Stainless steel
- PTFE compression fitting
- For probe with 3 mm diameter
- Process connection G1/4" male thread

General data
EAN | 4047101544435 |
eCl@ss-Code (V5.1.4): | 27200291 -/- Messgerät, Temperatur (Teile) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 33 g |
Technical Data
Accessory type | Compression fitting |
For use with | Temperature sensors |
Process connection | G 1/4'' male thread |
Housing material | Stainless steel, 1.4404 (AISI 316L) |