Product  THW-6-TRI3/4-A4-L100

Accessories

Thermowell

For Temperature Sensors

Order number: 9910468
    • Thermowell for mounting temperature probes
    • End tip diameter 6 mm
    • Process connection Tri-Clamp ¾"
    • Immersion depth 100 mm
    • For use in food and pharmaceutical applications
    • Surface roughness Ra > 0.8 µm
#

General data

EAN 4047101543957
eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 73072910900
Country of origin IT
Weight 59 g

Technical Data

Accessory type Thermowell
For use with Temperature sensors
Process connection Tri-Clamp 3/4″
Immersion depth L 100  mm
Housing material Stainless steel

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top