Product CF-M-6-G1/4-A4
Accessories
Compression Fitting
For Temperature Sensors
Order number: 9910483- Compression fittings for direct mounting of TP temperature probes
- Metal compression fitting
- For probe with 6 mm diameter
- Process connection G1/4" male thread
General data
EAN | 4047101543834 |
eCl@ss-Code (V5.1.4): | 27200291 -/- Messgerät, Temperatur (Teile) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 37 g |
Technical Data
Accessory type | Compression fitting |
For use with | Temperature sensors |
Process connection | G 1/4'' male thread |
Housing material | Stainless steel, 1.4404 (AISI 316L) |