Product  CF-P-6-G1/4-A4

Accessories

Compression Fitting

For Temperature Sensors

Order number: 9910485
    • Compression fitting for direct mounting of temperature sensors in the TP product series
    • Stainless steel
    • PTFE compression fitting
    • For probe with 6 mm diameter
    • Process connection G1/4" male thread
#

General data

EAN 4047101543810
eCl@ss-Code (V5.1.4): 27200291 -/- Messgerät, Temperatur (Teile)
Customs tariff number 73072910900
Country of origin IT
Weight 33 g

Technical Data

Accessory type Compression fitting
For use with Temperature sensors
Process connection G 1/4'' male thread
Housing material Stainless steel, 1.4404 (AISI 316L)

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top