Product  TTMS-100-LIUPN-H1140

Temperature Detection

Miniature Transmitter for External Probes

Order number: 9910654
    • Miniature design
    • Factory setting 0…150 °C
    • Parameterizable via IO-Link
    • Analog output 4…20 mA (2-wire)
    • Switching output
    • For connection to external temperature probes
#

General data

EAN 4047101306200
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90251900900
Country of origin IT
Weight 25 g

Technical Data

Detection type medium contact
Design Without display (external probe)
Measuring range -50…350 °C
Process connection M12 × 1
Operating voltage 18…32 VDC
Electrical output Current output (2-wire), Switching output
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4404 (AISI 316L)
Ambient temperature -40…+80 °C
Protection class IP67
Approvals CE

Connectivity accessories

6625025
6625013
6625503
6625515
6626184

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top