Product TWD-30S
Mounting Accessories
Mounting Adaptor
Order number: A5065- Mounting adaptor
- Plastic: PTFE
- Sensor can be removed from a filled container (adaptor remains in container during sensor replacement)

General data
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39174000990 |
Country of origin | US |
Weight | 54.431 g |
Technical Data
Accessory type | Mounting adapter |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 63.5 mm |
Housing diameter | Ø 30 mm |
Housing material | Plastic, PTFE |