Product KLN3
Mounting Accessories for Magnetic Field Sensors
Aluminum Mounting Bracket
For Dovetail Groove Cylinders or T-groove Cylinders
Order number: 6970504- Mounting on dovetail groove cylinders or T-groove cylinders
- For various cylinder diameters
- Metal: Anodized aluminum

General data
| EAN | 4047101519471 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 76169990990 |
| Country of origin | CN |
| Weight | 7 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | alle |
| Fixing clamp for cylindrical housing | Profile cylinder, dovetail cylinder, T-groove cylinder |
| Construction size | 22 x 8 mm |
| Housing material | Metal, AL, Anodized |

