Product DO401EX
excom I/O System
Output Module, Digital, 4-channel
Order number: 6884203- Output module for intrinsically safe actuators
- Complete galvanic isolation
General data
EAN | 4047101250008 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 130 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Digital output, Intrinsically safe |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, DNV GL, BV, LR, KR, KCC, UKCA, CE |
Data Sheets
German | 376 KB |
English | 375 KB |
French | 377 KB |
Spanish | 377 KB |
Czech | 377 KB |
Dutch | 375 KB |
Romanian | 375 KB |
Russian | 391 KB |
Polish | 377 KB |
Chinese | 409 KB |
Turkish | 377 KB |
Approval
Configuration File
GSD-Dateien | 278 KB |
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |