Product MB2.1-Q25(4PCS)
Mounting Accessories
Mounting Bracket
For Linear Position Sensors
Order number: 6901027- Mounting bracket for linear position sensors Q25L for mounting on pneumatic cylinders
- For cylinder widths 40–60 mm
- For cylinder widths 70–120 mm see MB2.2-Q25

General data
| EAN | 4047101289589 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 115 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Linear position sensors |

