Product  LI400P0-Q25LM0-ESG25X3-H1181

Inductive Linear Position Sensor

Order number: 1590012
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • Measuring range indicated via LED
    • Immune to electromagnetic interferences.
    • Extremely short blind zones
    • Resolution 0,001 mm
    • 15…30 VDC
    • Male M12 x 1, 8-pin
    • SSI output
    • 25 bit, Gray-coded
    • SSI clock rate: 62.5 kHz … 1 MHz
#

General data

EAN 4047101227253
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020000
Country of origin DE
Weight 690 g

Technical Data

Design Profile
Measuring principle Inductive
Measuring range 400 mm [15.75 in]
Operating voltage 15…30 VDC
Communication protocol SSi
Electrical connection Connector, M12 × 1
Housing material Aluminum/plastic, PA6-GF30, Anodized
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

6901041
6901042
6901044
6901087
6901045
6901046
6901048
6901025
6901057
6901058
6901059

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top