Product QM30VT1
Vibration & Temperature Sensor
With Serial Interface
For Connecting to a DX80 Radio Node
Order number: 3806275Alternative order number : 806275
- For detecting temperature and vibration values
- Robust aluminum housing
- Protection class IP67
- PVC cable, 2.09 m, with M12 × 1 male connector, 5-pin
- Shock resistant up to 400 g
- BWA-BK-022 mounting plate kit included in delivery
- Temperature measuring range: -40…105 °C
- Resolution: 1 °C
- Accuracy: ± 3 °C
- Vibration measuring range: 0…46 mm/s RMS
- Frequency range: 10…4000 Hz
- Accuracy: ± 10 % at 25 °C
- Operating voltage: 3.6…5.5 VDC
- Serial interface to connect a DX80 radio participant

General data
| EAN | 662488048167 |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 137 g |
Technical Data
| Function | Vibration sensor |
| Device type | Sensor |
| Design | Rectangular |
| Antenna connection | No radio participant |
| Communication protocol | 1-wire-serial |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 2.090 m |
| Housing material | Aluminium, AL, Black-finished |
| Ambient temperature | -40…+105 °C |
| Protection class | IP67 |
Functional accessories
|
DX80N2Q45VT
Q45 wireless sensor, internal battery supply, protection class IP67, serial interface to connect a vibration and temperature sensor |
3088439 |
|
DX80N2X1S-P6
DX80 FlexPower nodes, internal battery supply, external antenna, protection class IP67, serial interface to connect a sensor |
3018657 |
|
DX80N2Q45U
Q45 wireless sensor, internal battery supply, protection class IP67, serial interface to connect various sensors |
3800203 |
|
DX80N2X6S-P6
DX80 nodes, 10…30 DC power supply, external antenna, protection class IP67, serial interface to connect a sensor |
3095667 |
|
DX80DR2M-H6
DX80 Data Radio, internal battery supply, external antenna, protection class IP67, serial interface to connect a sensor, RS485 interface to communicate via Modbus RTU |
3014392 |

