Product  NCLS-WA0

Accessories

Cylindrical Welding Sleeve without Control Bore

For NCLS Capacitive Limit Level Sensors

Order number: 100004429
    • Welding sleeve for bin
    • HPC sleeve no. 2
    • Suitable for NCLS limit level sensors
#

General data

EAN 4047101499414
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 73072910900
Country of origin DE
Weight 117 g

Technical Data

Accessory type Process adapter
For use with Capacitive sensors
Process connection Welded installation
Mounting conditions Flush
Construction size 34 x 30 x 30 mm
Housing material Stainless steel, 1.4404 (AISI 316L)
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top