Product NCLS-WA2
Accessories
Weld Collar Sleeve without Control Bore
For NCLS Capacitive Limit Level Sensors
Order number: 100004431- Welding sleeve for bin
- Suitable for NCLS limit level sensors

General data
| EAN | 4047101499438 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 106 g |
Technical Data
| Accessory type | Process adapter |
| For use with | Capacitive sensors |
| Process connection | Welded installation |
| Mounting conditions | Flush |
| Construction size | 35.5 x 29 x 29 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Protection class | IP67 |

