Product NCLS-WA4
Accessories
Ball Sleeve without Control Bore
For NCLS Capacitive Limit Level Sensors
Order number: 100004432- Welding sleeve for pipes/pipe bends and inclined installation
- HPC-Sleeve No. 1
- Suitable for NCLS limit level sensors

General data
| EAN | 4047101499445 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 134 g |
Technical Data
| Accessory type | Process adapter |
| For use with | Capacitive sensors |
| Process connection | Welded installation |
| Mounting conditions | Flush |
| Construction size | 34 x 35 x 35 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Protection class | IP67 |

