Product IMX12-SG10-1U-1UI-0/24VDC
Strain Gauge Processor
1-channel
Order number: 100009877- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- Input for 4-wire DMS bridges
- Output as a repeater with external power supply
- Output as an active or passive current output
- Output as a voltage output
- Removable screw terminals
- ATEX, IECEx
- Installation in zone 2

General data
| EAN | 4047101513400 |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 156 g |
Technical Data
| Signal type | Analog input |
| Device type | Analog signal isolator - Input field side |
| Ex version | yes |
| Approvals | ATEX |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |

