Product GDP-N/FW2.3
excom I/O System
PROFIBUS-DP Interface
Order number: 6884277- Gateway for PROFIBUS-DPV1 communication
- Connection of the excom station to the PROFIBUS
- Baud rate max. 1.5 Mbps
- PROFIBUS interface acc. to PROFIBUS user organization (PNO)
![#](/repo/_db_20240621105556_/Graphics/Pic7/00464395_0.png)
General data
EAN | 4047101350050 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 134 g |
Technical Data
Network protocol | PROFIBUS-DP |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Gateway |
Fieldbus transmission rate | 9.6 kbps …1.5 Mbps |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
German | 354 KB |
English | 353 KB |
French | 354 KB |
Spanish | 354 KB |
Czech | 355 KB |
Dutch | 353 KB |
Romanian | 353 KB |
Russian | 375 KB |
Polish | 354 KB |
Chinese | 401 KB |
Turkish | 353 KB |
Approval
CAD File
Configuration File
Firmware
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories
![]() |
D9T-RS485PG /6ES7972-0BB61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890943 |
![]() |
D9T-RS485 /6ES7972-0BA61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890942 |