Product  LTE400M-HT10-LU10-P-0.25-H1151

Pressure-Resistant Linear Position Sensor

Analog

Order number: 100002121
    • Suited for hydraulic cylinders
    • Embedded housing design
    • The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
    • Adjustable measuring range
    • Analog output 0.5…4.5 V
    • 0.25 m cable with M12 male connector
#

General data

EAN 4047101458602
eCl@ss-Code (V5.1.4): 27270703 -/- Magnetostrictive linear position sensor
Customs tariff number 90318080000
Country of origin US
Weight 1826 g

Technical Data

Design Rod
Measuring principle Magnetostrictive
Measuring range 400 mm [15.75 in]
Operating voltage 8…30 VDC
Output function Analog output
Voltage output 0.5…4.5 V
Electrical connection Cable with connector, M12 × 1
Housing material Stainless steel, 1.4305 (AISI 303)
Ambient temperature -40…+85 °C
Protection class IP68

Mounting accessories

6900409
6900411
6900416

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top