Product BL20-E-4IOL-10
BL20 Economy Module
4 IO-Link Master Channels, 32 Bytes of I/O Data
4 Configurable Digital Channels, PNP, Channel Diagnostics, 0.5 A
Order number: 100001334- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- IO-Link master acc. to specification V1.1, 4-channel
- 4 universal digital channels, PNP, channel diagnostics, 0.5 A
General data
EAN | 4047101451344 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 73 g |
Technical Data
Signal type | IO-Link, Digital output, Digital input/output, Digital input |
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | CE, cULus, GOST |
Data Sheets
German | 224 KB |
English | 222 KB |
French | 223 KB |
Spanish | 225 KB |
Czech | 224 KB |
Dutch | 224 KB |
Romanian | 223 KB |
Russian | 241 KB |
Polish | 226 KB |
Chinese | 278 KB |
Turkish | 225 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
BL20-E-10UL
BL20 ECO module with 10 connection terminals for wiring 24 VDC potential from the UL field supply |
100001335 | |
BL20-E-10GNDL
BL20 ECO module with 10 connection terminals for wiring GND potential from the UL field supply |
100001336 |