Product  RA-BC-E-20-06-06

Accessories

Shaft Coupling Bellows Coupling

For Solid Shaft Encoders

Order number: 100048785

    Bellows coupling made of stainless steel Ø 20 mm

    Max. torque: 120 Ncm

    Max. shaft offset:

    Radial: ±0.25 mm

    Axial: ±0.4 mm

    Angular: ±4°

    Torsion spring stiffness: 150 Nm/wheel

    Radial spring stiffness: 25 N/mm

    Moment of inertia: 18 gcm2

    Receptacle material: Stainless steel, 1.4404

    Bellows material: Stainless steel, 1.4571

    Bore diameter d1 = 6 mm, d2 = 6 mm

#

General data

EAN 4047101649888
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 84836080900
Country of origin DE
Weight 32 g

Technical Data

Accessory type Bellows coupling
For use with Encoders
Ambient temperature -40…+200 °C

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top