Product RU20U-M12-LI8X2-H1141
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100000280- Smooth sonic transducer face
- Cylindrical housing M12, potted
- Connection via M12 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 2.5 cm
- Range: 20 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±9 °
- Analog output, 4…20 mA

General data
EAN | 4047101436457 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 46 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Threaded barrel |
Construction size | M12 x 1 |
Radiation direction | straight |
Range | 25…200 mm |
Resolution | 0.5 mm |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -10…+60 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Mounting accessories
![]() |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 |
![]() |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |