Product RU300U-M30M-LFX-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100000365- Smooth sonic transducer face
- Cylindrical housing M30, potted
- Connection via M12 × 1 male
- Temperature compensation
- Blind zone: 30 cm
- Range: 300 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±15 °
- Frequency output 300…2000 Hz (150…1000 Hz)
- Frequency range selectable via FS control line (see functional principle)

General data
EAN | 4047101437638 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 180 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Radiation direction | straight |
Range | 300…3000 mm |
Resolution | 1 mm |
Operating voltage | 15…30 VDC |
Output function | Frequency |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Compact |
Mounting accessories
![]() |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
Functional accessories
![]() |
IM21-14-CDTRI
Rotation speed monitor with display indication, freely parametrizable monitoring functions, start-up bypass, interlock function, pulse output, current output |
7505650 |
![]() |
IM12-FI01-2SF-2I-C0/24VDC | 7580229 |
![]() |
IM12-FI01-1SF-1I1R-C0/24VDC | 7580225 |
![]() |
IM12-FI01-2SF-1I1R-C0/24VDC/K71 | 100051431 |
![]() |
IM12-FI01-2SF-2I-C0/24VDC/K71 | 100051432 |