Product FS100-300L-30-2UPN8-H1141
Flow Sensor
Order number: 100000970- Screw-in adapter with process connection G1/2 inch male thread included in delivery
- M18 × 1.5 female to G1/2 inch male thread
- Electronics housing material/contact with medium 1.4404 (316L)/1.4571 (316Ti)
- Immersion depth 16.9 mm
- Process value display with bar graph
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Adjustment of flow speed via teach function
- 10…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Connector, M12 × 1

General data
| EAN | 4047101446098 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 374 g |
Technical Data
| Function | Flow monitoring |
| Design | With display (integrated probe) |
| Process connection | G 1/2″ male thread |
| Bar length (L1) | 45 mm |
| Immersion depth L | 16.9 mm |
| Medium | liquids |
| Operating voltage | 10…33 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Medium temperature | -25…+85 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
| German | 1184 KB |
| English | 1180 KB |
| French | 1185 KB |
| Spanish | 1183 KB |
| Czech | 1183 KB |
| Dutch | 1183 KB |
| Romanian | 1183 KB |
| Russian | 1243 KB |
| Polish | 1187 KB |
| Chinese | 1408 KB |
| Turkish | 1183 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
| FS100 — Instructions for use | 1304 KB |
| IO-Link parameters | 319 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
FAA-A1-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: N1/2” |
100001987 |
|
FAA-80-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G1/2” |
100001988 |
|
FAA-04-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G1/4” |
100001989 |
|
FAA-34-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: N3/4” |
100001990 |
|
FAA-81-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G3/4” |
100001991 |
Connectivity accessories
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |

