Product BC10-QF5.5-AN6X2 7M
Capacitive Sensor
Order number: 100000977- Rectangular, height 5.5 mm
- Large active face, marked for correct installation
- Plastic, PP
- Fine adjustment via potentiometer
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection
General data
EAN | 4047101446197 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 90 g |
Technical Data
Design | Rectangular |
Construction size | 54 x 20.3 x 5.5 mm, QF5.5 |
Rated switching distance | 10 mm |
Output function | NO contact, NPN |
Electrical connection | Cable |
Cable length | 7.0 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |